IESNA:LM-63-2002
[TEST]P1379939
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-730-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8097.4
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1207.7 1263.7 1341.4 1348.7 1355.9 1339.6 1283.6 1207.7 1200.4 1261.9 1346.9 1468.0 1636.1 1825.9 2030.2 2214.6 2371.9 2516.6 
2693.7 2867.3 3030.0 3075.2 2926.9 2668.4 2095.3 1122.7 705.1 515.2 383.3 280.2 197.1 148.2 108.5 57.9 18.1 3.6 0.0 
1207.7 1283.6 1341.4 1363.1 1368.6 1354.1 1296.2 1214.9 1207.7 1269.1 1361.3 1466.2 1645.2 1822.3 2026.6 2230.9 2400.8 2536.4 
2715.4 2889.0 3049.9 3100.5 2970.3 2675.6 2057.4 1126.3 732.2 522.5 386.9 282.0 200.7 150.1 113.9 65.1 18.1 3.6 0.0 
1207.7 1283.6 1345.1 1372.2 1368.6 1359.5 1317.9 1251.0 1218.5 1269.1 1345.1 1451.7 1612.6 1782.6 2014.0 2268.9 2437.0 2532.8 
2706.4 2883.5 3060.7 3174.6 3129.4 2861.9 2359.3 1375.8 873.2 641.8 471.9 327.2 233.2 171.7 124.7 83.2 19.9 3.6 0.0 
1207.7 1274.5 1336.0 1372.2 1383.0 1388.4 1361.3 1307.1 1260.1 1274.5 1332.4 1413.8 1533.1 1706.6 1883.8 2059.2 2247.2 2417.1 
2596.1 2782.3 2997.4 3198.1 3248.7 3104.1 2769.7 1885.6 1099.2 806.3 607.4 446.5 309.1 218.8 137.4 83.2 25.3 3.6 0.0 
1207.7 1270.9 1341.4 1383.0 1406.5 1421.0 1419.2 1386.6 1352.3 1332.4 1352.3 1408.3 1496.9 1618.0 1768.1 1936.2 2093.5 2285.1 
2464.1 2655.8 2887.2 3149.3 3393.4 3447.6 3252.4 2693.7 1630.7 934.7 681.6 536.9 361.6 245.9 164.5 95.8 38.0 5.4 0.0 
1207.7 1269.1 1334.2 1384.8 1424.6 1455.3 1471.6 1475.2 1462.6 1451.7 1458.9 1480.6 1529.5 1609.0 1719.3 1863.9 2032.0 2216.4 
2402.7 2605.1 2832.9 3084.2 3400.6 3754.9 3896.0 3758.6 2986.6 1751.8 820.8 488.1 339.9 222.4 142.8 85.0 38.0 7.2 0.0 
1207.7 1256.5 1316.1 1375.8 1430.0 1480.6 1520.4 1560.2 1585.5 1610.8 1625.3 1665.0 1719.3 1769.9 1851.3 1956.1 2095.3 2270.7 
2500.3 2738.9 2972.1 3185.5 3407.8 3791.1 4402.2 4926.4 4959.0 3991.8 2543.7 1195.0 455.6 256.7 144.6 75.9 38.0 10.8 
0.0 
1207.7 1242.0 1298.0 1355.9 1422.8 1484.3 1547.5 1612.6 1686.7 1766.3 1856.7 1927.2 1985.0 2046.5 2117.0 2234.5 2426.2 
2625.0 2858.2 3133.0 3391.6 3639.2 3879.7 4159.9 4593.8 5241.0 6101.5 6112.4 5289.8 3811.0 2382.8 1113.6 312.8 
139.2 47.0 14.5 0.0 
1207.7 1236.6 1276.4 1328.8 1379.4 1457.1 1516.8 1605.4 1706.6 1811.5 1945.3 2073.6 2209.2 2364.7 2545.5 2776.9 3024.6 
3344.6 3648.3 3941.1 4225.0 4469.0 4682.4 4890.3 5148.8 5526.6 6125.1 6557.1 6333.0 5499.5 3948.4 1410.1 339.9 
146.4 48.8 16.3 0.0 
1207.7 1227.5 1260.1 1303.5 1361.3 1424.6 1493.3 1574.7 1659.6 1771.7 1896.5 2023.0 2167.6 2312.3 2502.1 2713.6 2986.6 
3317.4 3651.9 3990.0 4335.3 4633.6 4902.9 5165.1 5481.5 5891.8 6488.4 6907.9 6506.5 5808.7 3914.0 1272.7 298.3 
137.4 48.8 18.1 0.0 
1207.7 1222.1 1252.9 1290.8 1336.0 1386.6 1440.9 1513.2 1583.7 1674.1 1775.3 1880.2 1979.6 2104.4 2250.8 2428.0 2641.3 2903.4 
3151.1 3420.5 3677.2 3924.9 4150.9 4375.0 4644.4 5043.9 5544.7 5758.1 5224.7 4700.5 3283.1 1035.9 267.6 119.3 
41.6 18.1 0.0 
1207.7 1218.5 1242.0 1265.5 1305.3 1336.0 1379.4 1430.0 1493.3 1554.8 1618.0 1686.7 1759.1 1818.7 1909.1 1997.7 2135.1 2285.1 
2456.9 2635.9 2776.9 2945.0 3122.2 3299.4 3570.5 3921.3 4420.2 4516.1 3930.3 3489.2 2514.7 932.9 224.2 97.6 
36.2 16.3 0.0 
1207.7 1205.8 1222.1 1238.4 1261.9 1289.0 1308.9 1332.4 1352.3 1370.4 1388.4 1390.2 1372.2 1345.1 1307.1 1274.5 1254.7 1252.9 1278.2 
1339.6 1424.6 1509.6 1598.2 1710.2 1871.1 2138.7 2393.6 2138.7 1527.6 1312.5 983.5 410.4 144.6 70.5 30.7 16.3 0.0 
1207.7 1193.2 1182.3 1178.7 1173.3 1158.8 1129.9 1086.5 1037.7 974.4 916.6 858.7 811.7 777.4 743.0 728.6 710.5 703.3 703.3 
706.9 717.7 710.5 681.6 632.8 562.2 470.0 385.1 320.0 269.4 226.0 182.6 135.6 99.4 65.1 30.7 12.7 0.0 
1207.7 1171.5 1144.4 1111.8 1077.5 1034.1 983.5 936.5 891.3 858.7 833.4 813.5 795.5 773.8 759.3 741.2 728.6 715.9 697.8 
672.5 640.0 600.2 546.0 499.0 450.2 405.0 361.6 316.4 273.0 233.2 191.6 144.6 97.6 65.1 32.5 10.8 0.0 
1207.7 1160.7 1110.0 1063.0 1008.8 967.2 934.7 907.5 889.5 869.6 855.1 838.9 820.8 800.9 782.8 762.9 746.6 728.6 705.1 
670.7 632.8 591.2 553.2 526.1 499.0 461.0 412.2 358.0 312.8 262.1 211.5 159.1 112.1 68.7 32.5 9.0 0.0 
1207.7 1144.4 1079.3 1025.1 976.2 949.1 934.7 923.8 923.8 913.0 898.5 876.8 851.5 828.0 795.5 773.8 748.5 725.0 694.2 
667.1 645.4 623.7 596.6 580.3 546.0 504.4 453.8 405.0 354.3 300.1 233.2 189.8 142.8 94.0 43.4 9.0 0.0 
1207.7 1129.9 1055.8 992.5 961.8 950.9 952.7 961.8 956.4 943.7 923.8 891.3 862.4 828.0 799.1 762.9 728.6 696.0 677.9 
659.9 632.8 611.1 593.0 565.9 522.5 502.6 475.5 446.5 399.5 327.2 283.8 229.6 182.6 121.1 65.1 10.8 0.0 
1207.7 1122.7 1037.7 981.7 958.2 960.0 972.6 981.7 985.3 974.4 936.5 894.9 851.5 808.1 770.2 734.0 706.9 696.0 674.3 
647.2 611.1 580.3 558.6 524.3 509.8 488.1 462.8 437.5 377.8 334.5 296.5 256.7 202.5 142.8 75.9 7.2 0.0 
1207.7 1117.3 1026.9 978.1 960.0 974.4 987.1 1007.0 1005.2 983.5 938.3 887.7 826.2 770.2 728.6 706.9 710.5 701.5 661.7 
609.3 567.7 547.8 518.9 497.2 480.9 462.8 437.5 397.7 345.3 311.0 274.8 240.4 186.2 139.2 68.7 5.4 0.0 
1207.7 1115.5 1017.8 969.0 961.8 972.6 996.1 1012.4 1010.6 988.9 934.7 862.4 790.0 734.0 694.2 677.9 694.2 670.7 616.5 
571.3 531.5 526.1 489.9 477.3 464.6 444.7 417.6 372.4 330.8 298.3 262.1 249.5 177.2 115.7 59.7 3.6 0.0 
1207.7 1115.5 1017.8 963.6 961.8 969.0 990.7 1008.8 1014.2 990.7 934.7 855.1 786.4 732.2 690.6 677.9 692.4 663.5 614.7 
565.9 526.1 520.7 486.3 473.7 455.6 439.3 415.8 368.8 329.0 292.9 253.1 224.2 153.7 110.3 57.9 3.6 0.0 
